IESNA:LM-63-2002
[TEST]P1876903
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G3-2602-702-3)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S485D435U830-4F0-1E-UDD-RLLHOB(270)-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, REVEAL LENS, FLUSH HOUSING
[MORE]UPLIGHT 435 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2656
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0.01875
1 1 32.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
552.3 555.6 553.7 548.5 544 538.5 528.2 516.1 506.1 496.7
479.9 463 450.3 437.6 417.2 395.4 379.9 365.6 342.7 320.6
304.1 287 261.3 237.1 220 204 177.9 155 137.9 120.3
95.2 70.5 54.5 40.7 21.4 9.4 2.8 6.1 11.3 21.6
27 30.9 38.6 47.7 53.1 58.9 67.5 75.7 81.6 87.4
96.1 104.1 109.5 115.3 122.9 129.8 134.7 140.1 147.6 155.9
159.9 165.3 171.7 178.2 181.8 184.9 189.6 192.4 194.7 196
198 158.3 0
552.3 554.7 552.8 547.8 543.4 537.9 527.9 515.7 505.8 496.2
480.2 463 450.3 437.6 417.2 395.8 380.9 366.5 343.9 321.9
305.3 288.7 262.6 238.6 221.5 205.5 179.7 155.7 139.1 122
97 73 57.2 43.7 25.1 13.3 7.7 9.5 12.6 18.9
23.3 26.6 31.7 38.2 42.4 46.7 53.2 59.9 64.1 68.1
74.4 79.8 83.7 88.3 94.9 101.3 105.8 110.4 117.4 124.5
128.7 133.6 139.9 145.7 149.2 152.7 158.3 163.9 169.3 175.9
186.6 154.7 0
552.3 553.7 551.9 547.2 542.8 537.3 527.6 515.4 505.5 495.6
480.5 463 450.3 437.6 417.2 396.2 381.8 367.4 345.2 323.1
306.5 290.4 263.8 240.1 223 207 181.6 156.5 140.4 123.7
98.8 75.5 60 46.7 28.7 17.2 12.6 12.8 13.9 16.2
19.5 22.3 24.7 28.8 31.7 34.5 38.9 44.2 46.7 48.9
52.7 55.4 57.9 61.4 66.8 72.9 77 80.6 87.2 93
97.5 102 108.1 113.1 116.6 120.6 127 135.3 144 155.7
175.1 151.2 0
552.3 551.8 549.6 545 540.6 535.1 525.4 513.4 503.8 494.1
479.2 461.6 449.1 436.4 416.5 395.5 381.3 367.2 345 323
306.8 291.2 265.5 242.2 225.5 209.7 184.3 159.4 143.4 127.2
102.7 79.9 64.8 51.8 34.2 22.8 18.4 18.3 18.4 19.2
21.1 23 24.1 27.6 29.9 31.7 34.8 38.9 40.7 42.4
45.1 47.2 49.1 51.8 56.2 60.8 64 66.7 71.6 76.5
80.7 85.6 92.3 98.3 102.4 106.9 114.5 122.6 130.3 141.2
162.4 147 0
552.3 549.6 546.8 542.3 537.8 532.3 522.7 510.8 501.7 492.2
477.4 459.8 447.6 434.9 415.6 394.3 380.4 366.5 344.4 322.5
306.8 291.7 267.3 244.5 228.2 212.7 187.4 163.1 147.1 131.4
107.3 84.9 70.3 57.5 40.4 28.9 24.5 24.4 24 24.2
24.4 25.4 25.6 29.2 31.1 31.9 34.1 37 38.5 40.2
42.2 44.2 46 48 51.4 54.2 56.3 58 60.8 64.8
68.8 74.2 81.8 89.5 94.4 99.4 108.4 115.1 120.6 128.7
149.1 142.6 0
552.3 549.3 546.5 542 537.5 532 522.4 510.3 501.4 491.9
476.9 459.3 447.1 434.4 415.1 393.9 380.1 366.2 344.2 322.4
307.2 292.4 268.7 246.1 230.2 214.8 190 166.2 150.2 134.8
111.3 89.2 74.9 62.4 45.4 34.1 29.7 29.6 28.9 28.6
28.1 28.3 28 30.8 32.2 32.9 34.6 36.7 37.7 39.3
40.9 42.7 44.2 45.6 48.1 50.1 52 53.4 55.1 58.4
61.7 66.5 73.6 82.1 87.7 93.4 102.9 109.9 114.5 120.9
139.4 138.4 0
552.3 551 548.6 544.1 539.7 534.2 524.5 512.1 502.9 493.2
477.9 459.9 447.7 435.1 415.1 394.2 380.4 366.2 344.5 322.5
307.8 293.2 269.6 247.1 231.5 216 192.2 168.6 152.6 137.5
114.7 92.6 78.6 66.3 49.4 38.4 34 33.9 33.2 32.6
32 31.8 31.2 32.4 33.1 34.7 36.5 38 38.2 39.6
41 42.5 43.8 44.7 46.4 48.8 51.1 52.8 54.6 57.3
59.3 62.3 67.7 76.3 82.4 88.9 98 106.8 112.1 117.9
133.2 134.4 0
552.3 552.2 550.1 545.5 541.1 535.7 525.9 513.3 503.9 494
478.4 460.3 448.1 435.4 415 394.3 380.5 366.3 344.7 322.5
308.2 293.8 270.5 247.8 232.5 217.1 193.8 170.6 154.7 139.8
117.5 95.5 81.7 69.6 52.9 42 37.6 37.5 36.8 35.9
35.4 34.9 34 33.8 34.1 36.1 38.1 39.1 38.9 40.1
41.2 42.4 43.4 44.1 45.1 47.6 50 52.1 54.1 56.4
57.5 59.1 63 71.4 77.9 85.1 93.9 104.1 110 115.3
128.2 131.1 0
552.3 551.7 549.5 544.6 540.1 535.2 525 512.7 503.3 493.4
477.8 460.3 447.8 434.8 414.7 394 379.9 366.1 344.4 322.3
308.2 293.3 271.1 247.6 232.8 217.6 193.8 171 155.6 140.7
118.4 96.8 83.3 70.8 54.7 43.6 39.2 38.7 38.3 37.2
36.6 36.3 35.6 34.8 35.1 36.7 38.9 40.1 40 40.6
41.7 42.5 43.1 44.2 45.3 47.1 48.9 51.2 53.8 56.1
57.5 58.8 61.9 69.6 76.1 83.4 92.6 102.4 109.1 114
127 129.9 0
552.3 551.2 548.9 543.6 539.2 534.8 524.1 512.1 502.7 492.7
477.2 460.2 447.5 434.3 414.4 393.6 379.2 366 344.1 322
308.2 292.8 271.7 247.4 233.1 218.2 193.8 171.4 156.5 141.6
119.3 98.1 84.8 72.1 56.5 45.1 40.7 40 39.9 38.5
37.9 37.8 37.1 35.8 36.2 37.3 39.7 41.1 41 41.2
42.2 42.5 42.8 44.4 45.5 46.6 47.8 50.3 53.4 55.8
57.4 58.5 60.8 67.8 74.3 81.7 91.2 100.6 108.2 112.8
125.7 128.7 0
552.3 551.7 549.5 544.6 540.1 535.2 525 512.7 503.3 493.4
477.8 460.3 447.8 434.8 414.7 394 379.9 366.1 344.4 322.3
308.2 293.3 271.1 247.6 232.8 217.6 193.8 171 155.6 140.7
118.4 96.8 83.3 70.8 54.7 43.6 39.2 38.7 38.3 37.2
36.6 36.3 35.6 34.8 35.1 36.7 38.9 40.1 40 40.6
41.7 42.5 43.1 44.2 45.3 47.1 48.9 51.2 53.8 56.1
57.5 58.8 61.9 69.6 76.1 83.4 92.6 102.4 109.1 114
127 129.9 0
552.3 552.2 550.1 545.5 541.1 535.7 525.9 513.3 503.9 494
478.4 460.3 448.1 435.4 415 394.3 380.5 366.3 344.7 322.5
308.2 293.8 270.5 247.8 232.5 217.1 193.8 170.6 154.7 139.8
117.5 95.5 81.7 69.6 52.9 42 37.6 37.5 36.8 35.9
35.4 34.9 34 33.8 34.1 36.1 38.1 39.1 38.9 40.1
41.2 42.4 43.4 44.1 45.1 47.6 50 52.1 54.1 56.4
57.5 59.1 63 71.4 77.9 85.1 93.9 104.1 110 115.3
128.2 131.1 0
552.3 551 548.6 544.1 539.7 534.2 524.5 512.1 502.9 493.2
477.9 459.9 447.7 435.1 415.1 394.2 380.4 366.2 344.5 322.5
307.8 293.2 269.6 247.1 231.5 216 192.2 168.6 152.6 137.5
114.7 92.6 78.6 66.3 49.4 38.4 34 33.9 33.2 32.6
32 31.8 31.2 32.4 33.1 34.7 36.5 38 38.2 39.6
41 42.5 43.8 44.7 46.4 48.8 51.1 52.8 54.6 57.3
59.3 62.3 67.7 76.3 82.4 88.9 98 106.8 112.1 117.9
133.2 134.4 0
552.3 549.3 546.5 542 537.5 532 522.4 510.3 501.4 491.9
476.9 459.3 447.1 434.4 415.1 393.9 380.1 366.2 344.2 322.4
307.2 292.4 268.7 246.1 230.2 214.8 190 166.2 150.2 134.8
111.3 89.2 74.9 62.4 45.4 34.1 29.7 29.6 28.9 28.6
28.1 28.3 28 30.8 32.2 32.9 34.6 36.7 37.7 39.3
40.9 42.7 44.2 45.6 48.1 50.1 52 53.4 55.1 58.4
61.7 66.5 73.6 82.1 87.7 93.4 102.9 109.9 114.5 120.9
139.4 138.4 0
552.3 549.6 546.8 542.3 537.8 532.3 522.7 510.8 501.7 492.2
477.4 459.8 447.6 434.9 415.6 394.3 380.4 366.5 344.4 322.5
306.8 291.7 267.3 244.5 228.2 212.7 187.4 163.1 147.1 131.4
107.3 84.9 70.3 57.5 40.4 28.9 24.5 24.4 24 24.2
24.4 25.4 25.6 29.2 31.1 31.9 34.1 37 38.5 40.2
42.2 44.2 46 48 51.4 54.2 56.3 58 60.8 64.8
68.8 74.2 81.8 89.5 94.4 99.4 108.4 115.1 120.6 128.7
149.1 142.6 0
552.3 551.8 549.6 545 540.6 535.1 525.4 513.4 503.8 494.1
479.2 461.6 449.1 436.4 416.5 395.5 381.3 367.2 345 323
306.8 291.2 265.5 242.2 225.5 209.7 184.3 159.4 143.4 127.2
102.7 79.9 64.8 51.8 34.2 22.8 18.4 18.3 18.4 19.2
21.1 23 24.1 27.6 29.9 31.7 34.8 38.9 40.7 42.4
45.1 47.2 49.1 51.8 56.2 60.8 64 66.7 71.6 76.5
80.7 85.6 92.3 98.3 102.4 106.9 114.5 122.6 130.3 141.2
162.4 147 0
552.3 553.7 551.9 547.2 542.8 537.3 527.6 515.4 505.5 495.6
480.5 463 450.3 437.6 417.2 396.2 381.8 367.4 345.2 323.1
306.5 290.4 263.8 240.1 223 207 181.6 156.5 140.4 123.7
98.8 75.5 60 46.7 28.7 17.2 12.6 12.8 13.9 16.2
19.5 22.3 24.7 28.8 31.7 34.5 38.9 44.2 46.7 48.9
52.7 55.4 57.9 61.4 66.8 72.9 77 80.6 87.2 93
97.5 102 108.1 113.1 116.6 120.6 127 135.3 144 155.7
175.1 151.2 0
552.3 554.7 552.8 547.8 543.4 537.9 527.9 515.7 505.8 496.2
480.2 463 450.3 437.6 417.2 395.8 380.9 366.5 343.9 321.9
305.3 288.7 262.6 238.6 221.5 205.5 179.7 155.7 139.1 122
97 73 57.2 43.7 25.1 13.3 7.7 9.5 12.6 18.9
23.3 26.6 31.7 38.2 42.4 46.7 53.2 59.9 64.1 68.1
74.4 79.8 83.7 88.3 94.9 101.3 105.8 110.4 117.4 124.5
128.7 133.6 139.9 145.7 149.2 152.7 158.3 163.9 169.3 175.9
186.6 154.7 0
552.3 555.6 553.7 548.5 544 538.5 528.2 516.1 506.1 496.7
479.9 463 450.3 437.6 417.2 395.4 379.9 365.6 342.7 320.6
304.1 287 261.3 237.1 220 204 177.9 155 137.9 120.3
95.2 70.5 54.5 40.7 21.4 9.4 2.8 6.1 11.3 21.6
27 30.9 38.6 47.7 53.1 58.9 67.5 75.7 81.6 87.4
96.1 104.1 109.5 115.3 122.9 129.8 134.7 140.1 147.6 155.9
159.9 165.3 171.7 178.2 181.8 184.9 189.6 192.4 194.7 196
198 158.3 0
552.3 554.7 552.8 547.8 543.4 537.9 527.9 515.7 505.8 496.2
480.2 463 450.3 437.6 417.2 395.8 380.9 366.5 343.9 321.9
305.3 288.7 262.6 238.6 221.5 205.5 179.7 155.7 139.1 122
97 73 57.2 43.7 25.1 13.3 7.7 28 41.8 54.8
61.1 66.1 73 80.5 85.2 91.4 100.3 109.1 114.7 120.1
128.5 135.9 141 146 152.9 159 163.1 166.9 172.5 178.2
181.3 184.8 189.3 193.2 195.3 197.2 199.9 201.1 202 202.5
202.3 160.5 0
552.3 553.7 551.9 547.2 542.8 537.3 527.6 515.4 505.5 495.6
480.5 463 450.3 437.6 417.2 396.2 381.8 367.4 345.2 323.1
306.5 290.4 263.8 240.1 223 207 181.6 156.5 140.4 123.7
98.8 75.5 60 46.7 28.7 17.2 12.6 49.9 72.2 88
95.3 101.3 107.4 113.3 117.4 123.8 133.1 142.5 147.9 152.8
160.8 167.7 172.6 176.8 182.9 188.3 191.6 193.7 197.4 200.6
202.6 204.3 206.8 208.1 208.8 209.6 210.2 209.8 209.3 209
206.5 162.7 0
552.3 551.8 549.6 545 540.6 535.1 525.4 513.4 503.8 494.1
479.2 461.6 449.1 436.4 416.5 395.5 381.3 367.2 345 323
306.8 291.2 265.5 242.2 225.5 209.7 184.3 159.4 143.4 127.2
102.7 79.9 64.8 51.8 34.2 22.8 18.4 75 131.8 186.1
214.1 218.6 208.5 203 202 204.8 210.3 216.3 219.4 221.6
225.8 229.8 232.7 234.7 237.1 238.6 239.1 238.4 237.2 235.6
234.3 232.7 230.2 227.3 225.4 223.7 221.3 218 215.6 213.8
209.4 164.2 0
552.3 549.6 546.8 542.3 537.8 532.3 522.7 510.8 501.7 492.2
477.4 459.8 447.6 434.9 415.6 394.3 380.4 366.5 344.4 322.5
306.8 291.7 267.3 244.5 228.2 212.7 187.4 163.1 147.1 131.4
107.3 84.9 70.3 57.5 40.4 28.9 24.5 101 201.2 305.9
361.3 363.3 331.9 311.7 304.2 302 302.3 303.6 303.6 302.5
301.7 302 302.3 301.7 299.3 295.9 293 289 281.9 274.9
269.5 264.1 255.6 247.9 243 238.5 232.6 226 221.5 218
211.9 165.4 0
552.3 549.3 546.5 542 537.5 532 522.4 510.3 501.4 491.9
476.9 459.3 447.1 434.4 415.1 393.9 380.1 366.2 344.2 322.4
307.2 292.4 268.7 246.1 230.2 214.8 190 166.2 150.2 134.8
111.3 89.2 74.9 62.4 45.4 34.1 29.7 117.1 223.5 344.6
421.4 463.5 487.1 469.6 451.4 435.1 414 397.4 388.5 381.4
373.7 369.9 367.8 365.2 360 353.2 347.8 340.7 328.1 315.3
306.1 296.9 282.7 269.1 260.6 253.4 243.1 233.5 227.5 222.1
214.3 166.4 0
552.3 551 548.6 544.1 539.7 534.2 524.5 512.1 502.9 493.2
477.9 459.9 447.7 435.1 415.1 394.2 380.4 366.2 344.5 322.5
307.8 293.2 269.6 247.1 231.5 216 192.2 168.6 152.6 137.5
114.7 92.6 78.6 66.3 49.4 38.4 34 123.2 198.6 302.1
394.4 519.1 674 676.5 643.7 604.1 545.4 497.7 474.1 458.4
441.9 433.5 429.2 425.3 419.1 410.6 403.3 393.3 375.6 356.9
344.1 331.1 311.4 291 278.3 268.4 252.9 240.6 233.6 226.3
216.6 167.2 0
552.3 552.2 550.1 545.5 541.1 535.7 525.9 513.3 503.9 494
478.4 460.3 448.1 435.4 415 394.3 380.5 366.3 344.7 322.5
308.2 293.8 270.5 247.8 232.5 217.1 193.8 170.6 154.7 139.8
117.5 95.5 81.7 69.6 52.9 42 37.6 128.9 180.2 265.9
364.4 545.3 804 838.6 800.4 746.3 660.7 587.7 551 526.6
500.3 486.6 479.7 474.4 467 457.5 448.9 436.6 415.3 391.8
375.8 359.6 335.3 309.2 293.1 280.8 261 246.3 238.3 229.5
218.1 167.7 0
552.3 551.7 549.5 544.6 540.1 535.2 525 512.7 503.3 493.4
477.8 460.3 447.8 434.8 414.7 394 379.9 366.1 344.4 322.3
308.2 293.3 271.1 247.6 232.8 217.6 193.8 171 155.6 140.7
118.4 96.8 83.3 70.8 54.7 43.6 39.2 133.3 181.2 248.3
325.1 483.4 763.7 866.2 850 808.1 727.6 646.5 602.1 568.3
529.7 508.1 497.6 490.3 481.6 472.6 464.2 452.4 431.2 406.4
388.5 371.1 345 316.7 299.8 285 264.1 248 238.8 229.3
217.6 167.3 0
552.3 551.2 548.9 543.6 539.2 534.8 524.1 512.1 502.7 492.7
477.2 460.2 447.5 434.3 414.4 393.6 379.2 366 344.1 322
308.2 292.8 271.7 247.4 233.1 218.2 193.8 171.4 156.5 141.6
119.3 98.1 84.8 72.1 56.5 45.1 40.7 137.8 182.3 230.7
285.7 421.6 723.4 893.9 899.6 869.8 794.4 705.4 653.3 610
559.1 529.5 515.4 506.2 496.3 487.8 479.5 468.1 447 421
401.1 382.5 354.6 324.1 306.4 289.2 267.2 249.8 239.4 229.2
217.1 166.9 0
552.3 551.7 549.5 544.6 540.1 535.2 525 512.7 503.3 493.4
477.8 460.3 447.8 434.8 414.7 394 379.9 366.1 344.4 322.3
308.2 293.3 271.1 247.6 232.8 217.6 193.8 171 155.6 140.7
118.4 96.8 83.3 70.8 54.7 43.6 39.2 133.3 181.2 248.3
325.1 483.4 763.7 866.2 850 808.1 727.6 646.5 602.1 568.3
529.7 508.1 497.6 490.3 481.6 472.6 464.2 452.4 431.2 406.4
388.5 371.1 345 316.7 299.8 285 264.1 248 238.8 229.3
217.6 167.3 0
552.3 552.2 550.1 545.5 541.1 535.7 525.9 513.3 503.9 494
478.4 460.3 448.1 435.4 415 394.3 380.5 366.3 344.7 322.5
308.2 293.8 270.5 247.8 232.5 217.1 193.8 170.6 154.7 139.8
117.5 95.5 81.7 69.6 52.9 42 37.6 128.9 180.2 265.9
364.4 545.3 804 838.6 800.4 746.3 660.7 587.7 551 526.6
500.3 486.6 479.7 474.4 467 457.5 448.9 436.6 415.3 391.8
375.8 359.6 335.3 309.2 293.1 280.8 261 246.3 238.3 229.5
218.1 167.7 0
552.3 551 548.6 544.1 539.7 534.2 524.5 512.1 502.9 493.2
477.9 459.9 447.7 435.1 415.1 394.2 380.4 366.2 344.5 322.5
307.8 293.2 269.6 247.1 231.5 216 192.2 168.6 152.6 137.5
114.7 92.6 78.6 66.3 49.4 38.4 34 123.2 198.6 302.1
394.4 519.1 674 676.5 643.7 604.1 545.4 497.7 474.1 458.4
441.9 433.5 429.2 425.3 419.1 410.6 403.3 393.3 375.6 356.9
344.1 331.1 311.4 291 278.3 268.4 252.9 240.6 233.6 226.3
216.6 167.2 0
552.3 549.3 546.5 542 537.5 532 522.4 510.3 501.4 491.9
476.9 459.3 447.1 434.4 415.1 393.9 380.1 366.2 344.2 322.4
307.2 292.4 268.7 246.1 230.2 214.8 190 166.2 150.2 134.8
111.3 89.2 74.9 62.4 45.4 34.1 29.7 117.1 223.5 344.6
421.4 463.5 487.1 469.6 451.4 435.1 414 397.4 388.5 381.4
373.7 369.9 367.8 365.2 360 353.2 347.8 340.7 328.1 315.3
306.1 296.9 282.7 269.1 260.6 253.4 243.1 233.5 227.5 222.1
214.3 166.4 0
552.3 549.6 546.8 542.3 537.8 532.3 522.7 510.8 501.7 492.2
477.4 459.8 447.6 434.9 415.6 394.3 380.4 366.5 344.4 322.5
306.8 291.7 267.3 244.5 228.2 212.7 187.4 163.1 147.1 131.4
107.3 84.9 70.3 57.5 40.4 28.9 24.5 101 201.2 305.9
361.3 363.3 331.9 311.7 304.2 302 302.3 303.6 303.6 302.5
301.7 302 302.3 301.7 299.3 295.9 293 289 281.9 274.9
269.5 264.1 255.6 247.9 243 238.5 232.6 226 221.5 218
211.9 165.4 0
552.3 551.8 549.6 545 540.6 535.1 525.4 513.4 503.8 494.1
479.2 461.6 449.1 436.4 416.5 395.5 381.3 367.2 345 323
306.8 291.2 265.5 242.2 225.5 209.7 184.3 159.4 143.4 127.2
102.7 79.9 64.8 51.8 34.2 22.8 18.4 75 131.8 186.1
214.1 218.6 208.5 203 202 204.8 210.3 216.3 219.4 221.6
225.8 229.8 232.7 234.7 237.1 238.6 239.1 238.4 237.2 235.6
234.3 232.7 230.2 227.3 225.4 223.7 221.3 218 215.6 213.8
209.4 164.2 0
552.3 553.7 551.9 547.2 542.8 537.3 527.6 515.4 505.5 495.6
480.5 463 450.3 437.6 417.2 396.2 381.8 367.4 345.2 323.1
306.5 290.4 263.8 240.1 223 207 181.6 156.5 140.4 123.7
98.8 75.5 60 46.7 28.7 17.2 12.6 49.9 72.2 88
95.3 101.3 107.4 113.3 117.4 123.8 133.1 142.5 147.9 152.8
160.8 167.7 172.6 176.8 182.9 188.3 191.6 193.7 197.4 200.6
202.6 204.3 206.8 208.1 208.8 209.6 210.2 209.8 209.3 209
206.5 162.7 0
552.3 554.7 552.8 547.8 543.4 537.9 527.9 515.7 505.8 496.2
480.2 463 450.3 437.6 417.2 395.8 380.9 366.5 343.9 321.9
305.3 288.7 262.6 238.6 221.5 205.5 179.7 155.7 139.1 122
97 73 57.2 43.7 25.1 13.3 7.7 28 41.8 54.8
61.1 66.1 73 80.5 85.2 91.4 100.3 109.1 114.7 120.1
128.5 135.9 141 146 152.9 159 163.1 166.9 172.5 178.2
181.3 184.8 189.3 193.2 195.3 197.2 199.9 201.1 202 202.5
202.3 160.5 0
552.3 555.6 553.7 548.5 544 538.5 528.2 516.1 506.1 496.7
479.9 463 450.3 437.6 417.2 395.4 379.9 365.6 342.7 320.6
304.1 287 261.3 237.1 220 204 177.9 155 137.9 120.3
95.2 70.5 54.5 40.7 21.4 9.4 2.8 6.1 11.3 21.6
27 30.9 38.6 47.7 53.1 58.9 67.5 75.7 81.6 87.4
96.1 104.1 109.5 115.3 122.9 129.8 134.7 140.1 147.6 155.9
159.9 165.3 171.7 178.2 181.8 184.9 189.6 192.4 194.7 196
198 158.3 0
